IESNA:LM-63-2002
[TEST]P887528
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2409-238-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/9/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]TT-D1-740-U-DL-TC
[LUMINAIRE]DL
[MORE]4000K, 70 CRI LEDS, DRIVE LANE DISTRIBUTION AND TOTALCOMFORT ACCESSORY
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 28.8 WATTS, 0.24 AMPS VOLTS
[_THDi]13.3%
[_PF]0.979
[_WARMUP HR]
[_TOTAL OP TIME HR]
[_STAB TIME HR]
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2875
TILT=NONE
2 -1 1 37 21 1 1 -1.125 -1.125 0
1 1 28.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
89.5 95.1 100.7 107.5 116.8 127.4 139.2 154.7 170.2 188.9
210.6 236.1 265.9 295.1 332.4 374.7 422.5 475.9 535 600.2
669.2 739.4 812.7 886.6 946.9 994.1 1074.9 1115.9 1062.5 963.1
812.1 619.5 390.8 160.3 9.9 0 0
89.5 95.1 100.7 107.5 116.2 126.8 138.6 154.1 170.2 188.9
210.6 235.5 264.7 298.9 336.1 379 428.1 482.2 542.4 608.9
680.4 748.7 825.1 897.8 959.3 1010.3 1097.9 1131.4 1085.5 980.5
827 628.2 395.8 159.1 7.5 0 0
89.5 94.4 100 107.5 116.2 126.1 137.9 153.5 170.2 190.1
212.5 239.2 269.7 303.8 346.7 392.7 445.5 505.1 573.5 648.7
730.7 816.4 903.4 979.8 1056.9 1155.1 1244.5 1260.7 1204.8 1084.2
905.9 689.1 455.4 190.7 5.6 0 0
89.5 94.4 100 106.9 114.9 125.5 137.3 152.8 169 188.9
212.5 239.8 271.5 308.2 351.1 400.8 458.5 525.6 603.3 689.7
781.6 884.8 987.9 1094.2 1212.2 1337.7 1444 1445.2 1387.4 1265
1074.9 842.5 582.8 299.5 15.5 0 0
89.5 93.8 98.8 105 113.1 123 134.8 149.1 166.5 186.4
210 237.3 270.3 308.2 352.9 407 471.6 546.8 631.9 731.3
841.3 957.5 1081.7 1239.6 1388.7 1530.3 1613 1592.5 1515.4 1371.9
1171.2 935.7 667.9 365.3 14.9 0 0
89.5 93.2 97.5 103.8 111.2 120.5 131.7 146 162.8 182.1
205 232.4 266.6 305.7 352.9 410.1 477.2 556.7 650.5 761.8
877.3 1014.6 1193 1378.1 1508 1626.6 1677 1634.1 1539.7 1389.3
1188.6 950.6 676.6 349.8 12.4 0.6 0
89.5 93.2 96.9 102.5 109.4 118.1 128.6 141.7 157.8 176.5
198.2 224.3 256 293.9 340.5 399.5 467.2 544.9 639.3 746.8
866.8 1020.8 1228.4 1388.1 1475 1552.7 1603.7 1562 1473.8 1335.9
1144.5 910.9 643.1 360.4 21.7 0.6 0
89.5 92.6 96.3 100.7 107.5 115.6 124.9 136.1 150.4 167.8
187 211.3 240.5 275.2 319.4 370.9 431.2 503.3 593.4 697.1
815.8 974.9 1162.5 1258.8 1312.3 1360.7 1406.1 1366.9 1278.7 1147
964.9 746.8 503.9 231.8 5 0.6 0
89.5 91.3 95.1 98.8 104.4 111.2 119.3 129.2 142.3 156
172.1 190.7 216.2 245.4 282.7 325 373.4 433.1 508.2 599.6
696.5 849.4 974.2 1033.3 1065.6 1083 1106.6 1083.6 1009.7 896
748.1 572.9 377.8 172.7 8.7 0.6 0
89.5 90.7 93.2 96.9 101.3 107.5 114.3 122.4 132.3 144.1
158.4 174 193.2 215 246 276.5 314.4 359.1 416.3 488.4
564.8 690.3 763.6 797.8 813.3 812.7 809.6 788.5 722.6 627.5
513.8 384 244.8 105.6 8.1 0.6 0
89.5 90.7 92.6 95.7 100 105 111.8 119.3 128 137.9
150.4 164.7 181.4 201.9 228 257.2 290.2 329.9 380.3 443
509.5 617.6 672.3 696.5 707.1 702.1 693.4 664.8 606.4 520.1
421.9 311.9 190.1 78.9 6.2 0.6 0
89.5 90.1 92 94.4 98.2 103.8 109.4 116.2 124.3 133
144.1 157.2 172.1 189.5 212.5 236.7 265.3 298.9 341.7 395.2
455.4 542.4 594 616.4 623.2 617 607.7 582.8 529.4 454.8
367.2 271.5 170.9 74.6 5 0.6 0
89.5 89.5 90.1 92.6 95.7 99.4 104.4 110 116.8 123.6
131.7 141.7 154.7 167.8 185.8 205 226.8 253.5 285.8 328.1
373.4 441.1 490.9 510.1 516.9 515.1 511.4 487.7 446.1 388.3
317.5 238 154.7 72.7 5.6 0.6 0
89.5 88.9 89.5 90.7 93.2 96.3 100.7 105 110.6 116.8
124.3 132.3 142.3 154.7 169.6 187 206.3 229.3 257.2 290.2
327.4 379.6 433.1 459.2 469.1 474.1 476.6 454.2 420.6 371.6
308.8 236.7 159.1 79.5 6.2 0.6 0
89.5 88.2 87.6 88.9 90.7 93.2 96.9 100.7 105.6 111.2
118.1 125.5 134.8 146 160.3 176.5 195.7 217.5 242.9 270.3
303.2 340.5 393.3 432.4 453 466 471.6 454.2 421.9 376.5
318.1 249.2 172.7 89.5 8.1 0.6 0
89.5 87.6 86.4 87 88.9 91.3 94.4 98.2 103.1 108.7
114.9 123 132.3 143.5 157.8 174 194.5 216.8 242.9 270.9
300.7 333.7 375.3 417.5 448 476.6 479 459.2 425.6 377.1
317.5 245.4 164 77.7 3.1 0.6 0
89.5 87 85.7 85.7 87.6 89.5 92 95.7 100.7 105.6
112.5 120.5 129.9 141 156 172.1 191.4 213.7 238.6 267.2
296.4 327.4 361 399.5 436.8 474.7 489.6 480.3 455.4 411.3
348.6 274 189.5 97.5 7.5 0.6 0
89.5 87 85.7 85.1 86.4 88.2 91.3 95.1 99.4 105
111.8 120.5 130.5 142.3 157.8 174.6 194.5 216.8 242.3 269.7
300.7 331.8 362.9 394.5 428.1 467.9 491.5 491.5 472.2 431.8
367.8 288.9 200.7 103.8 11.2 0 0
89.5 86.4 85.1 85.1 85.7 87.6 90.7 94.4 99.4 105
112.5 120.5 131.7 144.8 160.3 177.7 198.2 221.2 246.7 274
303.8 331.8 364.1 391.4 421.3 449.2 485.3 495.8 479.7 438.7
375.9 297.6 207.5 106.2 8.7 0 0
89.5 86.4 85.1 84.5 85.7 87.6 90.7 94.4 98.8 105
112.5 121.8 132.3 146.6 162.2 180.2 201.3 224.3 251.6 279
308.2 337.4 367.8 397 421.9 444.9 484 493.3 470.3 429.3
367.8 293.9 201.3 98.8 7.5 0 0
89.5 86.4 85.1 84.5 85.7 87.6 90.7 93.8 98.8 104.4
111.8 120.5 131.7 144.1 160.9 178.3 199.4 223.1 247.9 275.2
306.9 336.1 366.6 396.4 421.3 442.4 480.3 492.1 471.6 432.4
374.7 298.9 208.1 105.6 6.8 0 0
